X-P G3 MX Collated nails
- Base materials: Concrete (soft), Concrete (tough), Masonry (grout filled concrete block), Masonry (solid limestone brick), Concrete (lightweight over metal deck)
- Minimum thickness of base material (concrete): 60 mm
- Minimum thickness of base material (steel): 4 mm
X-C G3 MX Collated nails
- Base materials: Concrete (soft), Masonry (grout filled concrete block), Masonry (solid limestone brick), Concrete (lightweight over metal deck)
- Minimum thickness of base material (concrete): 60 mm
- Corrosion protection: Galvanised zinc coated <20 µm
X-S G3 MX Collated nails
- Base materials: Steel
- Minimum thickness of base material (steel): 4 mm
- Corrosion protection: Galvanised zinc coated <20 µm
GX-WF bright
- Base materials: Wood
- Environmental conditions: Dry indoor
- Collation type: 34 degree paper collated
GX-WF bright profiled
- Base materials: Wood
- Environmental conditions: Dry indoor
- Collation type: 34 degree paper collated
GX-WF galvanized, profiled
- Base materials: Wood
- Corrosion protection: Galvanised zinc coated <20 µm
- Environmental conditions: Dry indoor, Indoor with temporary condensation