X-ENP MX Metal deck fasteners (collated)
New product
Ultimate
Item #r6229
Collated nails for fastening metal decks to steel structures with powder-actuated nailers
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Galvanised zinc coated <20 µm
Review
Share
Features & Applications
Features & Applications
Features
- A much faster and safer fastening system compared to welding
- Fully knurled tip ensures ultimate holding capacity
- High application limits – can be used on steel with a thickness of at least 6 mm (1/4")
- Proven system and has several worldwide approvals for siding and decking
- No predrilling required, even on thick steel
Applications
- Fastening metal roof decks to steel structures with a minimum thickness of 6 mm (1/4") for composite decking
- Fastening metal roof decks to steel structures with a minimum thickness of 6 mm (1/4") nailer for roofing
- Fastening metal roof decks to steel structures with a minimum thickness of 6 mm (1/4") for siding