X-U MX Steel/concrete nails (collated)
New product
Ultimate
Item #r3649
Ultimate-performance collated nails for fastening to concrete and steel using powder-actuated tools
- Minimum thickness of base material (concrete): 80 mm
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Galvanised zinc coated <20 µm
Review
Share
Features & Applications
Features & Applications
Features
- Galvanised nail for fastening to concrete or steel
- Higher application limits, higher ultimate tensile loads
- Available in lengths up to 72 mm
- Fully-knurled point for increased performance on high-strength steel and hard concrete
- Strips of 10 collated nails – for extremely high productivity and easier fastener loading
Applications
- Fastening to concrete or steel
- Fastening metal track for plasterboard/dry lining to concrete
- Fastening wall ties
- Fastening wood to concrete
- Setting up formwork and safety barriers