S-CD 65 S Self-drilling sandwich panel screws
New product
Premium
Item #r2976
Sandwich panel screw (A2 stainless steel) with 19 mm washer and supporting thread for thick steel base structures (up to 12 mm)
- Screw drive/recess type: Hexagon 8
- Washer size: 19 mm
- Base materials: Carbon steel
Share
Features & Applications
Features & Applications
Features
- Self-drilling screw for fast assembly in one step
- EPDM rubber washer – creates a more reliable seal against water
- Fast and robust drill tip
- Supporting thread helps to fasten without dents
- For reliable fastenings with defined load values
Applications
- Fastening sandwich panels to steel framing
- Stainless steel (A2) for fastening in mildly corrosive environments
- Thick metal-to-metal connections (up to 12 mm)
- Watertight fastenings – 19 mm washer included
- Fastening sandwich panels to steel beams
For approval or certificate information, please see individual items.