- Screw drive/recess type: Hexagon 8
- Base materials: Carbon steel
- Drilling capacity - max.: 2.5 mm
- Screw drive/recess type: Hexagon 8
- Base materials: Carbon steel
- Drilling capacity - max.: 2.5 mm
- Base materials: Carbon steel
- Screw type: Self-drilling screw
- Environmental conditions: Dry indoor
- Screw drive/recess type: Hexagon 8
- Washer size: 15 mm
- Base materials: Carbon steel
- Washer size: 16 mm
- Base materials: Carbon steel
- Screw type: Self-drilling screw
- Base materials: Carbon steel
- Screw type: Self-drilling screw
- Environmental conditions: Dry indoor
- Screw drive/recess type: Hexagon 8
- Washer size: 15 mm
- Base materials: Carbon steel, HTU (cast-in channel)
- Screw drive/recess type: Hexagon 8
- Washer size: 16 mm
- Base materials: Carbon steel
- Screw drive/recess type: PH #3
- Base materials: Carbon steel
- Drilling capacity - max.: 12 mm
- Screw drive/recess type: Hexagon 8
- Base materials: Carbon steel
- Drilling capacity - max.: 15 mm
- Screw drive/recess type: Hexagon 8
- Washer size: 15 mm
- Base materials: Carbon steel
- Screw drive/recess type: Hexagon 8
- Washer size: 16 mm
- Base materials: Carbon steel
- Screw drive/recess type: Hexagon 8
- Washer size: 16 mm
- Base materials: Carbon steel, Aluminium, Wood
- Screw drive/recess type: Hexagon 8
- Base materials: Carbon steel, Aluminium
- Drilling capacity - max.: 6 mm
- Screw drive/recess type: Hexagon 8
- Washer size: 16 mm
- Base materials: Carbon steel, Aluminium
- Screw drive/recess type: Hexagon 8
- Base materials: Carbon steel, Aluminium
- Drilling capacity - max.: 15 mm
- Screw drive/recess type: Hexagon 8
- Washer size: 16 mm
- Base materials: Carbon steel, Aluminium
- Screw drive/recess type: Hexagon 8
- Washer size: 19 mm
- Base materials: Carbon steel
- Screw drive/recess type: Hexagon 8
- Washer size: 19 mm
- Base materials: Carbon steel
- Screw drive/recess type: Hexagon 8
- Washer size: 19 mm
- Base materials: Carbon steel
- Screw drive/recess type: Hexagon 8
- Washer size: 19 mm
- Base materials: Carbon steel
S-MP 53 Z Self-tapping screws
- Screw drive/recess type: Hexagon 3/8
- Washer size: 16 mm
- Base materials: Wood, Carbon steel, Aluminium
S-MP 53 S Self-tapping screws
- Screw drive/recess type: Hexagon 3/8
- Washer size: 16 mm
- Base materials: Wood, Carbon steel, Aluminium
S-MP 64 S Self-tapping screws
- Screw drive/recess type: Hexagon 8
- Washer size: 19 mm
- Base materials: Carbon steel
- Screw drive/recess type: Hexagon 8
- Washer size: 12 mm
- Base materials: Aluminium
- Base materials: Carbon steel
- Drilling capacity - max.: 2 mm
- Screw type: Stitching screw