HIT-HY 200-A Adhesive anchor
- Base materials: Concrete (cracked), Concrete (uncracked)
- Base material condition: Dry, Wet
- Approvals / test reports: DIBt, ETA, Fire, Seismic
HIT-RE 500 V3 Epoxy anchor
- Base materials: Concrete (cracked), Concrete (uncracked), Some types of natural stone
- SAFEset: Yes
- Seismic loading: Yes
HIT-RE 100 Epoxy anchor
- Base materials: Concrete (uncracked)
- Approvals / test reports: ICC-ES report (concrete)
- SAFEset: Yes
HIT-HY 270 Adhesive anchor
- Base materials: Concrete (aerated), Concrete (lightweight), Masonry (hollow), Masonry (multi wythe brick/unreinforced masonry), Masonry (solid)
- SAFEset: No
- PROFIS software: Yes
HIT-HY 100 Adhesive anchor
- Base materials: Concrete (uncracked)
- Base material condition: Dry, Wet
- SAFEset: Yes
HIT-MM PLUS Adhesive anchor
- Approvals / test reports: N/A
- SAFEset: No
- Seismic loading: No
HIT-1 Adhesive anchor
- SAFEset: No
- PROFIS software: No
- Clean-Tec: No
HIT-ICE Adhesive anchor
- Base materials: Concrete (cracked), Concrete (uncracked)
- Base material condition: Dry, Wet
- SAFEset: Yes
- Battery type: 22 V
- Dispenser type: Battery
TE-YRT Hole roughening tool
- Product class: Ultimate
- Connection end: TE-C (SDS-plus)
- Base material: Reinforced concrete, Concrete
- Working mode: Hammer drilling
r9864250
- Material, corrosion: Carbon steel, zinc-plated
- SAFEset: No
- Product class: Premium