Set SMD 57+ 2000x S-DS01B 3,5x25М
New productItem #3881457
Collated screw auto-feed attachment for 9-57 mm long screws – for hanging plasterboard, wood boards and exterior sheathing
- Length: 180 mm
- Screw length - max.: 57 mm
- Weight: 0.36 kg
Review
Share
Features & Applications
Features & Applications
Set SMD 57+ 2000x S-DS01B 3,5x25М #3881457
Features
- Higher productivity – collated screws are an ideal way to boost productivity by equipping your team to hang more boards in less time
- Metal nose – more robust, longer lasting and lower maintenance
- One-step loading – minimise the time you spend reloading screw strips
- Easier to adjust – now with a side-mounted setting depth wheel and larger screw length adjustment slider
- Versatile – you can use 9-57 mm long collated screws in this attachment
Applications
- Hanging plasterboard on metal or wood studs
- Installing plasterboard ceilings
- Fastening wood boards to metal or wood substructures
- Fastening hard boards to metal or wood substructures
- Fastening exterior sheathing to metal or wood substructures