- For use with: SD 2500, SD 5000, SD 5000-A22
- Length: 180 mm
- Magazine capacity: 50
S-SY B
- Product class: Premium
- For use with: SD 2500, SD 5000, SD 5000-A22
- Length: 50 mm
- Weight: 0.05 kg
- For use with: SD 2500, SD 5000, SD 5000-A22
- Length: 75 mm
- Weight: 0.06 kg
S-B (IF)
- Feature: Drywall bits
- Recess: PH2
- Length: 25 mm