X-ET MX Cable trunking fasteners
- Application: Junction box, Cable trunking, Electrical boxes, Miscellaneous attachments, Mechanical and electrical fixtures
- Material: Halogen-free
- For use with (tools): BX 3-ME, BX 3-ME 02, DX 351 MX, DX 460 MX, DX 5 MX, GX 120-ME, GX 3-ME
X-TT Textile tapes
- Application: Bunched cables, Conduits, Electrical applications, Mechanical and electrical fixtures, Light-duty pipes
- Material: Polyethylene terephthalate (PET)
- For use with (tools): BX 3-ME, BX 3-ME 02, DX 351 MX, DX 460 MX, DX 5 MX, GX 120-ME, GX 3-ME
- Base material type: Concrete
- Material composition: DX51D+Z275-N-A - DIN EN 10346
- Surface finish: Galvanized
X-HVB
- Application: Composite beam
- Environmental conditions: Dry indoor
- Base materials: Steel
SDK2/PDK2
- Application: Roof and wall cladding on single skin buildings
- Corrosion protection: DIN 1.4404, ASTM 316
- Diameter: 22.5 mm
Steel washers
- Application: Membranes and drainage plates, Nets, fabric and similar, Plastic corrugated sheets, Fastening mesh, Conventional formwork, System formwork
- Corrosion protection: Galvanised zinc coated <20 µm
- Environmental conditions: Dry indoor