HAC-C Hot-rolled anchor channel
New productItem #r9197039
Hot-rolled cast-in anchor channels in standard sizes and lengths suitable for a wide range of applications
- Base materials: Concrete (cracked), Concrete (uncracked)
- Material, corrosion: Carbon Steel, Hot-Dip Galvanised, Stainless steel, A4
- Channel profile: HAC-C 40/22, HAC-C 50/30, HAC-C 52/34
Review
Share
Features & Applications
Features & Applications
Features
- Hot-rolled channels with thick, sturdy profiles – engineered for high load resistance
- LDPE foam filler with grab tab – helps to keep concrete out of the channel and can be removed rapidly in one piece
- Available in three sizes to fit virtually any installation – HAC-C 40/22, HAC-C 50/30, HAC-C 52/34
- ETA and fire approval documents available
- Available in stainless steel and hot-dip galvanised versions – helping to provide corrosion protection as needed for specific environmental conditions
Applications
- Fastening production equipment (e.g. machines, conveyor belts)
- Metro, railway or utility tunnels (e.g. fixing cantilever systems, supply pipes, signs, ventilation or support beams)
- Curtain wall façades (e.g. fixing curtain wall elements with brackets)
- Elevators (e.g. fixing guide-rails, sliding doors or divider beams)
- Power plants