HVU2
- Anchoring elements: HAS threaded rods
- PROFIS software: Yes
- Material composition: Hybrid urethane methacrylate adhesive
HVU-TZ
- Anchoring elements: HAS-TZ torque-controlled bonded anchors
- Approvals / test reports: BZS/shock, ETA, Fire
- Base material condition: Dry, Wet
r9864250
- Material, corrosion: Carbon steel, zinc-plated
- SAFEset: No
- Product class: Premium
r9864180
- Material, corrosion: Carbon steel, HDG (hot-dip galvanised)/sherardised
- PROFIS software: Yes
- SAFEset: No
HAS-U 8.8
- Material, corrosion: Carbon steel, zinc-plated
- PROFIS software: Yes
- SAFEset: No
r9864253
- Material, corrosion: Stainless steel, A4
- PROFIS software: Yes
- SAFEset: No
HAS-E
- Material, corrosion: Carbon steel, zinc-plated
- Drill bit diameter: 28 mm
- Base materials: Concrete (cracked), Concrete (uncracked), Masonry (solid)
HAS-E
- Material, corrosion: Carbon steel, zinc-plated
- Drill bit diameter: 30 mm
- Base materials: Concrete (cracked), Concrete (uncracked)
HAS-E-F
- Material, corrosion: Carbon steel, HDG (hot-dip galvanised)/sherardised
- Drill bit diameter: 28 mm
- Base materials: Concrete (cracked), Concrete (uncracked)
HAS-E-R
- Material, corrosion: Stainless steel, A4
- Base materials: Concrete (cracked), Concrete (uncracked)
- PROFIS software: Yes
HIS-N
- Material, corrosion: Carbon steel, zinc-plated
- Base materials: Concrete (cracked), Concrete (uncracked)
- PROFIS software: Yes
HAS-TZ
- Material, corrosion: Carbon steel, zinc-plated
- Base materials: Concrete (cracked), Concrete (uncracked)
- PROFIS software: Yes
SI-S 1/2" S
- Connection end: 1/2" square
- Short/long: Short
- Material coating/plating/finish: Black phosphate