r9864250
- Material, corrosion: Carbon steel, zinc-plated
- SAFEset: No
- Product class: Premium
HAS-U 5.8 HDG Anchor rod
- Material, corrosion: Carbon steel, HDG (hot-dip galvanised)/sherardised
- PROFIS software: Yes
- SAFEset: No
HAS-U 8.8 Anchor rod
- Material, corrosion: Carbon steel, zinc-plated
- PROFIS software: Yes
- SAFEset: No
HAS-U A4 Anchor rod
- Material, corrosion: Stainless steel, A4
- PROFIS software: Yes
- SAFEset: No
HIT-V-F-5.8 Anchor rod
- Material, corrosion: Carbon steel, HDG (hot-dip galvanised)/sherardised
- Useable thread length: 418 mm
- Drill bit diameter: 28 mm
HIT-V-R Anchor rod
- Material, corrosion: Stainless steel, A4
- Useable thread length: 268 mm
- Drill bit diameter: 28 mm
HIT-Z Anchor rod
- Material, corrosion: Carbon steel, zinc-plated
- Base materials: Concrete (cracked), Concrete (uncracked)
- PROFIS software: Yes
HIT-Z-R SS Anchor rod
- Material, corrosion: Stainless steel, A4
- Base materials: Concrete (cracked), Concrete (uncracked)
- PROFIS software: Yes
HAS-E-5.8 Anchor rod
- Material, corrosion: Carbon steel, zinc-plated
- Drill bit diameter: 28 mm
- Base materials: Concrete (cracked), Concrete (uncracked), Masonry (solid)
HAS-E-F-5.8 Anchor rod
- Material, corrosion: Carbon steel, HDG (hot-dip galvanised)/sherardised
- Drill bit diameter: 28 mm
- Base materials: Concrete (cracked), Concrete (uncracked)
HAS-E-R Anchor rod
- Material, corrosion: Stainless steel, A4
- Base materials: Concrete (cracked), Concrete (uncracked)
- PROFIS software: Yes
HAS-TZ Anchor rod
- Material, corrosion: Carbon steel, zinc-plated
- Base materials: Concrete (cracked), Concrete (uncracked)
- PROFIS software: Yes
HAS-E
- Material, corrosion: Carbon steel, zinc-plated
- Drill bit diameter: 30 mm
- Base materials: Concrete (cracked), Concrete (uncracked)
HIS-N Internally threaded sleeve
- Material, corrosion: Carbon steel, zinc-plated
- Base materials: Concrete (cracked), Concrete (uncracked)
- PROFIS software: Yes
- Material, corrosion: Plastic
- Base materials: Masonry (hollow)
- PROFIS software: Yes
HIT-S Fine screen tube
- Material, corrosion: Carbon steel, zinc-plated
- Base materials: Masonry (hollow)
- PROFIS software: No
- Material, corrosion: Carbon steel
- Drill bit diameter: 18 mm
- Base materials: Concrete (cracked), Concrete (uncracked)
AM 8.8 Threaded rod
- Material, corrosion: Carbon steel, zinc-plated
- Base materials: Concrete (cracked), Concrete (uncracked), Masonry (hollow), Masonry (solid)
- PROFIS software: Yes
AM 8.8 HDG Threaded rod
- Material, corrosion: Carbon steel, HDG (hot-dip galvanised)/sherardised
- Base materials: Concrete (cracked), Concrete (uncracked), Masonry (hollow), Masonry (solid)
- PROFIS software: Yes
AM A2-70 Threaded rod
- Material, corrosion: Stainless steel, A2
- Drill bit diameter: 10 mm
- PROFIS software: No
AM A4-70 Threaded rod
- Material, corrosion: Stainless steel, A4
- PROFIS software: No
- SAFEset: No