Hilti

Features & Applications

Features
  • Built on the second generation of Hilti's combustion-free direct fastening technology – for high-quality and more reliable X-BT threaded stud fastening on steel
  • Combustion-free operation – no powder cartridges to store and dispose
  • Drives up to 800/500/400 fasteners with a single battery charge (depending on B22 battery model - 5.2, 3.0 or 2.6 Ah)
  • Fastens X-BT threaded studs which do not require further reworking for corrosion protection on steel base material
  • Ideal for use on high-strength coated steel 8 mm (5/16") or thicker
Applications
  • Fastening cable trays, cable ladders, channels, struts, light-duty electrical installations (T-bars, instrumentation panels, junction boxes), fitting out and much more
  • Fastenings X-BT threaded stud to fire coated (PFP) beams
  • Fastening pipe supports and cable tray supports to steel
  • Fastening handrails to steel
  • Functional bonding, protective bonding, terminal connection, lightning protection, bonding, and earthing/grounding applications when fixing X-BT-ER threaded studs

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart