Hilti

Features & Applications

Features
  • No refinishing work required: the steel corrosion protection remains intact
  • Suitable for use on most standard and high-strength construction steels
  • Secure: designed to create a weld to the base material for an extremely strong hold and high loading capacity
  • Portable, cordless system eliminates the need for long electric extension cords
  • Suitable for most marine, offshore or petrochemical and power plant applications thanks to good corrosion resistance
Applications
  • Fastening gratings to steel structures using the X-FCM-M and X-FCM-R grating disc
  • Fastening cable trays, installation channels, lightweight electrical fixtures (T-bars, instrumentation panels, junction boxes)
  • Designed to work on steel thicknesses of 8 mm (5/16") and above

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart