Hilti

Features & Applications

Features
  • No refinishing required: the steel corrosion protection remains intact
  • Versatile: suitable for use on most standard and high-strength construction steels
  • Secure: creates a true weld to the base material for an extremely strong hold and high loading capacity
  • Portable, cordless system: eliminates the need for long electrical cords
  • Fast: ideal for fastening directly to coated or treated steel
Applications
  • Fastening cable trays, channels, struts, light-duty electrical applications (T-bars, instrumentation panels, junction boxes), outfitting and much more
  • Grounding and bonding equipment
  • External lightning protection systems
  • Designed for use on steel thicknesses of 8 mm (5/16") and above

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart