DX 5-SM Powder-actuated tool
New productItem #r6168227
Digitally enabled, fully automatic, high productivity, powder-actuated nailer for fastening metal decks
- Dimensions (LxWxH): 487 x 72 x 180 mm
- Weight: 4.01 kg
- Fastener intake: 10 nails
Share
Features & Applications
Features & Applications
Features
- Smart tool that tells you when it needs cleaning or maintenance
- Built-in connectivity with the Hilti Connect app to enhance the user’s experience
- High productivity – fully automatic piston return and cartridge transport
- High performance on steel
- Features power regulation for optimum fastener driving control
Applications
- Fastening metal roof decks to bar joists with a thickness of 1/8" to 3/8" with X-HSN metal sheet nail for roofing
- Fastening metal floor decks to bar joists and light-gauge steel structures with a thickness of 1/8" to 3/8" using X-HSN metal sheet nail for flooring
Services
Hilti Tool Service
3 days or free
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 1 year, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool