Skip to main content
Hilti

Features & Applications

Features
  • Built on the second generation of Hilti’s combustion-free direct fastening technology – for high-quality and more reliable X-BT threaded stud fastening on steel
  • Combustion-free operation – no powder cartridges to store and dispose
  • Drives up to 800/500/400 fasteners with a single battery charge (depending on B22 battery model - 5.2, 3.0 or 2.6 Ah)
  • Fast – ideal for fastening directly to coated or treated steel
  • Suitable for use on high-strength coated steel 8 mm (5/16") or thicker
Applications
  • Fastening gratings to steel structures using X-FCM-M or X-FCM-R grating discs and X-FCS grating elements
  • Fixing cable trays, channels, struts, light-duty electrical installations (T-bars, instrumentation panels, junction boxes), fitting out and much more
  • Fastening to fire coated (PFP) beams
  • Functional bonding, protective bonding, terminal connection, lightning protection, bonding, and earthing/grounding applications when fixing X-BT-ER threaded studs
  • Fastening pipe supports and cable tray supports to steel

Services

Hilti Tool Service
Hilti Tool Service

3 days or free

  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • 3-month no-cost period after each paid repair
  • Product warranty against parts and manufacturing irregularities for as long as we service the tool
  • One click or call is all it takes – we do the rest
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • Individual labels and online visibility provide tool fleet transparency
  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • High-performing tools and latest technology help to increase jobsite productivity.
  • Temporary tools for peak times and special applications help to reduce investments.
  • Theft coverage helps to reduce financial risk and unexpected expenses.
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart

Register to see discounted prices. Learn more