Torque tool S-BT 1/4" - 5Nm
New productItem #2143271
5 Nm torque tool for installing S-BT threaded screw-in studs on aluminium or steel (thickness < 6 mm)
- Tightening torque: 5 Nm
- Product class: Ultimate
Review
Share
Features & Applications
Features & Applications
Torque tool S-BT 1/4" - 5Nm #2143271
Features
- Provides a high degree of control (5 Nm) while tightening
Applications
- Tightening the flange nut on S-BT threaded studs on aluminium supports
- Tightening the flange nut on S-BT threaded studs on steel where the supporting steel is penetrated right through