X-HSN 24 Metal deck fasteners (collated)
New product
Ultimate
Item #r1832808
Collated nails for fastening metal decks to bar joists with stand-up powder-actuated nailers
- Base materials: Steel
- Minimum thickness of base material (steel): 3 mm
- Corrosion protection: Galvanised zinc coated <20 µm
Share
Features & Applications
Features & Applications
Features
- A much faster and safer fastening system compared to welding
- No risk of burn-through – little to no painting re-work needed
- The unique design helps HSN 24 nails covers its full application range with red cartridges
- Can be used on epoxy-coated or galvanised joists with little risk of zinc fumes
- Performs well in inclement weather conditions
Applications
- Fastening metal roof decks to 1/8" to 3/8" thick bar joists
- Fastening metal floor decks to 1/8" to 3/8" bar joists and light-gauge steel structures