- Accessory type: Softbag
- Dimensions (LxWxH): 400 x 340 x 300 mm
- Accessory type: Softbag
- Dimensions (LxWxH): 560 x 360 x 370 mm
- Accessory type: Softbag
- Dimensions (LxWxH): 320 x 200 x 250 mm
- Accessory type: Softbag
- Dimensions (LxWxH): 320 x 220 x 510 mm
- Accessory type: Softbag
- Dimensions (LxWxH): 460 x 390 x 150 mm
- Accessory type: Toolbox
- Dimensions (LxWxH): 444 x 395 x 119 mm
- Accessory type: Toolbox
- Accessory type: Toolbox
- Accessory type: Toolbox
- Accessory type: Toolbox
Case SF/ SFD 2-A Typ 005
New product- Accessory type: Toolbox
- For use with: SF 2-A
- Dimensions (LxWxH): 395 x 297 x 100 mm
Tool case SID 4-A22 empty
New product- Accessory type: Toolbox
- Dimensions (LxWxH): 444 x 395 x 119 mm
Tool case SF 6-A22 empty
New product- Accessory type: Toolbox
Tool case SFC 22-A empty
New product- Accessory type: Toolbox
Tool case UH 700 empty
New product- Accessory type: Toolbox
Tool case SIW 22T-A 1/2" empty
New product- Accessory type: Toolbox
Tool case SIW 6AT-A22 empty
New product- Accessory type: Toolbox
Tool case SIW 9-A22 empty
New product- Accessory type: Toolbox
Tool case 12V SF / SI / SL empty
New product- Accessory type: Toolbox
Tool case SF 6-A22 empty
New product- Accessory type: Toolbox
Tool case SF 6H-A22 empty
New product- Accessory type: Toolbox
- Accessory type: Consumable case
- Dimensions (LxWxH): 313 x 104 x 63 mm
- Sortimo-compatible: Yes
- Accessory type: Consumable case
- Dimensions (LxWxH): 444 x 395 x 119 mm
- Sortimo-compatible: Yes
- Accessory type: Consumable case
- Dimensions (LxWxH): 444 x 395 x 119 mm
- Sortimo-compatible: Yes
- Accessory type: Consumable case
- Dimensions (LxWxH): 444 x 395 x 119 mm
- Sortimo-compatible: Yes
- Accessory type: Consumable case
- Dimensions (LxWxH): 104 x 104 x 63 mm
- Sortimo-compatible: Yes
- Accessory type: Consumable case
- Dimensions (LxWxH): 104 x 52 x 63 mm
- Sortimo-compatible: Yes
- Accessory type: Consumable case
- Dimensions (LxWxH): 157 x 104 x 63 mm
- Sortimo-compatible: Yes
- Accessory type: Consumable case
- Dimensions (LxWxH): 209 x 104 x 63 mm
- Accessory type: Consumable case
- Dimensions (LxWxH): 444 x 395 x 119 mm
- Sortimo-compatible: Yes
- Expel force: 5000 N
- No-load speed: 1 - 10 mm/s
- Length: 186 mm