Hilti

Features & Applications

Features
  • Higher productivity through greater mobility
  • Brushless motor for exceptionally high performance and superior system efficiency
  • High-capacity battery and powerful charger for short charging times, allowing for a full day’s work with one battery
  • The unique ATC (Active Torque Control) system stops the motor almost instantly if the bit binds and the tool begins to rotate too quickly, reducing the potential of sudden rotation of the combihammer about its own axis
  • Very low vibration thanks to AVR (Active Vibration Reduction)
Applications
  • Drilling anchor holes and through-holes in concrete and masonry, diameter range 4-28 mm, recommended range 10-20 mm
  • Drilling holes for rebar doweling, diameter range 4 - 28 mm, recommended range 10 - 20 mm
  • Corrective chiselling
  • Drilling in wood, metal and other materials using the quick-release chuck
  • Driving and removing screws using the quick-release chuck

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart