Hilti

Features & Applications

Features
  • Rotating head – 350 degree rotation to allow for access in many applications
  • Safety locking pin – can only be closed in correct position
  • Automatic jaw retraction – returns to initial position once press operation is completed
  • Pressure sensor – tool does not retract unless the right pressure has been achieved
  • Safety warnings – audio-visual signals to warn the operator in case something went wrong
Applications
  • Pressing range up to 54 mm for steel pipes*
  • Pressing range up to 108 mm for copper pipes*
  • Pressing range up to 110 mm for plastic pipes*
  • *These values are system dependent. In order to ensure correct and safe pressing consult the original instruction manual from the system supplier.

Services

Hilti Tool Service

3 days or free

  • One click or call is all it takes – we do the rest
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • 3-month no-cost period after each paid repair
  • Product warranty against parts and manufacturing irregularities for as long as we service the tool
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Individual labels and online visibility provide tool fleet transparency
  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • High-performance tools featuring the latest technology increase jobsite productivity
  • Loan tools during repair avoid downtime
  • Temporary tools for peak times and special applications reduce investments
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart