NPR 19-A Pipe press tool
New productItem #r7794691
Compact 22V cordless press tool for metal pipes up to 35 mm and plastic pipes up to 40 mm
- Press force: 19 kN
- For use with jaws: NPR PM **
- Pressing capacity metal pipes: 35 mm
Share
Features & Applications
Features & Applications
Features
- Rotating head – 350 degree rotation to allow for access in many applications
- Safety locking pin – can only be closed in correct position
- Automatic jaw retraction – returns to initial position once press operation is completed
- Pressure sensor – tool does not retract unless the right pressure has been achieved
- Safety warnings – audio-visual signals to warn the operator in case something went wrong
Applications
- Pressing range up to 35 mm for metal pipes*
- Pressing range up to 40 mm for plastic pipes*
- *These values are system dependent. In order to ensure correct and safe pressing, consult the original instruction manual from the system supplier
Services
Hilti Tool Service
3 days or free
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool