- For use with: TE 4-A22 G02
- Hammer drilling diameter range: 4 - 16 mm
- Maximum drilling depth: 100 mm
- For use with: TE 6-A36 G04
- Weight: 1 kg
- Hammer drilling diameter range: 5 - 16 mm
- Accessory type: Dust collector
- For use with: TE 3-C/M, TE 6-A36 (04)
- Dimensions (LxWxH): 200 x 80 x 80 mm
- Accessory type: Dust shield
- Chuck type: n/a