We work together with youUp-to-date information about changes in our work.Read more
Hilti

Features & Applications

Features
  • High cutting performance up to ACSR 557 MCM (Eagle) and 7/16" guy wire
  • High cutting performance up to 25 mm outer diameter for ACSR and 11 mm for guy wire
  • Long-lasting, replaceable aluminium conductor steel-reinforced (ACSR) cutting blades
  • Scissor-style blades to simplify one-handed operation
  • Built for access and manoeuvrability – this battery-powered cable cutter is compact, light and has a 350-degree rotating head
Applications
  • Cutting overhead ACSR conductors up to 557 MCM (Eagle)
  • Cutting guy wire up to 7/16" (HS) and 3/8" (EHS)
  • Cutting overhead ACSR conductors with outer diameters of up to 25 mm
  • Cutting guy wire with outer diameters of up to 11 mm (HS) and 9.5 mm (EHS)

Services

Hilti Tool Service
Hilti Tool Service

3 days or free

  • One click or call is all it takes – we do the rest
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • 3-month no-cost period after each paid repair
  • Product warranty against parts and manufacturing irregularities for as long as we service the tool
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • Individual labels and online visibility provide tool fleet transparency
  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • High-performing tools and latest technology help to increase jobsite productivity.
  • Loan tools during repair to reduce downtime.
  • Temporary tools for peak times and special applications help to reduce investments.
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support