Hilti

Features & Applications

Features
  • The first compact, high-performance battery for all 22V tools
  • Cordless Power Care (CPC) technology intelligently monitors each battery cell for consistent, longer-lasting power output and a reliable charge status display
  • Fully sealed electronics for increased protection against dust, humidity and water
  • Rubberised, glass-fibre reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
  • Casing designed to cool the battery to the ideal temperature for faster charging and reduce overload during application
Applications
  • Compatible with the whole Hilti 22V cordless tool range
  • Compatible with the whole Hilti 18V and 22V cordless tool range
  • Compatible with all Hilti C4/36 Li-ion chargers
  • Applications in extreme temperature conditions – from 60° C down to -20° C
  • Applications in extreme temperature conditions – from 140° F down to -4° F

Services

Hilti Tool Service

3 days or free

  • One click or call is all it takes – we do the rest
  • Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
  • Product warranty against parts and manufacturing irregularities for as long as we service the tool
  • 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
More information about Tool Services
Fleet Management

We manage your tools so you can manage your business.

  • Individual labels and online visibility provide tool fleet transparency
  • Monthly usage fee covering all tool, service and repair costs ensuring absolute cost control and back-office efficiency
  • High-performance tools featuring the latest technology increase jobsite productivity
  • Loan tools during repair avoid downtime
  • Temporary tools for peak times and special applications reduce investments
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support

Ratings & Reviews

Log in to proceed
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart