Hilti

Features & Applications

Features
  • High sawing performance thanks to two powerful motors each with 15 kW power output
  • High starting torque reduces the effort required to "grind-in" the wire
  • Wire tension damping system reduces stress on the wire
  • Long wire life thanks to infinitely variable cutting speed with visual indicator
  • Simple operation thanks to easily-rigged wire storage system
Applications
  • Controlled demolition or dismantling of structures
  • Applications that must be completed within a very short time frame, demanding highest sawing performance
  • Cutting heavily-reinforced concrete, masonry, stone or steel
  • Underwater applications (where the sawing wire runs partly under water)
  • Dry wire sawing applications (e.g. decommissioning of power plants)

Services

Hilti Tool Service

3 days or free

  • One click or call is all it takes – we do the rest
  • Servicing is free of charge for up to 1 year, including wear and tear, pick-up and delivery
  • 3-month no-cost period after each paid repair