Hilti

Features & Applications

Features
  • Up to 22 kW peak power and 15 kW effective continuous power rating with minimum water cooling – requires only a 32 A power supply
  • Smooth, infinite adjustment of the drive speed from the control console
  • Saw advance tension is easily adjustable at all times for maximum cutting performance
  • Water flow on / off controllable from the control console
  • Robust design with electrical overload protection and maintenance-free air cylinder
Applications
  • Structural alteration of buildings – cuts openings of all kinds and almost any shape
  • Sawing anything from heavily reinforced concrete to thick stonework
  • Technical demolition of structural components (bridges, chimneys, foundations)
  • Sawing in noise-sensitive locations

Services

Hilti Tool Service

3 days or free

  • One click or call is all it takes – we do the rest
  • Servicing is free of charge for up to 1 year, including wear and tear, pick-up and delivery
  • 3-month no-cost period after each paid repair
  • Product warranty against parts and manufacturing irregularities for as long as we service the tool
More information about Tool Services