Wall saw DS TS32 LP32 3x400V

Electrically powered hydraulic wall saw

Item number 39124

Packaging unit: 1 pc
Package contents
  • 1x Sawing head TS32 54
  • 2x Hose DS-PH34-10
  • 1x Hose DD-FH4/14-10 set
  • 4x Rail support DS-RF-L
  • 1x Hydraulic power unit LP 32 400V
  • 1x Remote control D RC-LP32
  • 1x Center section DS-BG 80
  • 1x Side section DS-BG 80
  • 1x Coupler CEE 63A/400V/5P/6H
  • 1x Tool set DS-LP32/TS32
Wall saw DS TS32 LP32 3x400V
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: RUB4 517 618,00 / 1 Piece
See fleet price
Check availability
Key technical data
  • Max. cutting depth: 730 mm
  • Saw blade diameter - range: 600 - 1600 mm
  • Starting blade diameter: 900 mm
More technical data
Features & Applications
Features
  • Rugged and durable saw system based on well-proven technology
  • Outstanding sawing performance with a 63 amp supply thanks to automatic, electronically-controlled advance
  • Becomes a universal system for heavy concrete cutting, coring and demolition applications when used in conjunction with the DS-WSS30 wire saw kit and DD-750HY hydraulic coring rig
  • Traction Control (TC) calculates the optimum advance speed, making it possible to take full advantage of the available power
  • Underwater sawing applications
Applications
  • Cutouts and breaches for doors, windows, ducts and shafts
  • Controlled demolition and renovation
  • Wall sawing, wire sawing and large-diameter hydraulic coring
Services
Hilti Tool Service

3 days or free

  • One click or call is all it takes – we do the rest
  • Servicing is free of charge for up to 1 year, including wear and tear, pick-up and delivery
  • 3-month no-cost period after each paid repair
  • Product warranty against parts and manufacturing irregularities for as long as we service the tool
More information about Tool Services
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews
Log in to proceed
Need help? Contact us
Register
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart