Features & Applications

Features
  • Hilti Equidist segment technology (35 mm diameter and above), featuring precisely positioned diamonds for unmatched drilling performance
  • Unique Hilti X-Change module system (52 mm to 202 mm) enables fast and easy onsite retipping with a flat-head screwdriver
  • Free your stuck core bit from the base material in less time and with less damage than when removing conventional core bits (X-Change module)
  • Easily slide a stuck core out of the barrel by detaching the module (X-Change module)
Applications
  • Rig-based wet coring in very abrasive concrete