Hilti BIM Services

Design and modelling for a smoother transfer from office to jobsite

BIM (Building Information Modelling) has brought the design, planning and execution of construction projects into the digital age.

Hilti's BIM offering goes beyond just having BIM objects available to download. We have dedicated teams ready to collaborate from design all the way through to construction.

BIM (Building Information Modelling) has brought the design, planning and execution of construction projects into the digital age
BIM (Building Information Modelling) has brought the design, planning and execution of construction projects into the digital age

What benefits do Hilti BIM Services bring you?

Piping solution MIQ system for heavy duty applications

Optimized multi-trade MEP supports

Fastening pipes, cables and ducts in multi-trade mechanical, electrical and plumbing (MEP) supports can minimize the space needed and lower material costs for an overall optimized solution.

Find out about modular support systems
Kitting, cutting and pre-assembly

Ready for pre-fabrication

Pre-fabrication services such as cutting, kitting and pre-assembly allow you to minimize your material costs, save labor time and adhere to high quality standards (ISO 9001).

Find out more about cutting, kitting and pre-assembly
Jobsite Manager keeping track of operations using a mix of digital and physical information

Easy-to-manage operations

Create bill of materials, purchase items and keep track of installations faster and more precisely.

Two workers onsite using a Total Station to position MEP supports

BIM-2-Field

On the jobsite, BIM-2-Field means you can increase productivity and accuracy by positioning the MEP support fastening points with a total station. 

Three colleagues in the office discussing Field-to-BIM operations

Field-2-BIM

Create bill of materials, purchase items and keep track of installations faster and more precisely.

Which BIM Services do Hilti offer?

On modern jobsites around the world BIM is used to plan pipes, ducts and cables. However, the matching mechanical, electrical and plumbing (MEP) supports are usually not part of the BIM model. Consequently, each trade often defines their own supports, mostly based on experience rather than engineering. 

This is a missed opportunity. Dedicated BIM teams at Hilti can help you to fully harness the potential of end-to-end digitization, from improved collaboration to lower material costs. Expert support is delivered via four main services:

Hilti engineers discussing a MEP project

1. Framework

Set a clear starting point, slicing the project into conceptual – yet optimized – solutions.

Deliverables: 

  • Project sliced into individual applications
  • Optimized schematic design for MEP supports
  • Hilti service offer for the design services
More about framework
Two Hilti engineers collaborating on BIM design

2. Design

Evolve the concepts into designed solutions, defined by individual Bill of Materials and engineering reports.

Deliverables: 

  • Designed MEP supports (“typicals”)
  • Individual bill of materials and engineering reports
  • Individual clash and exception reports
More about design core More about design specifics
A Hilti engineer modelling MEP supports in BIM

3. BIM modelling

Add the designed supports directly into your BIM model and report any issues that may need re-design.

Deliverables:

  • MEP supports added to BIM model
  • Report of exceptions (issues)
  • BIM-2-Field data
More about BIM modelling
Hilti engineer onsite with a customer with shop drawings in the foreground

4. Drawings and bill of materials

For a smoother transfer of the design in the office, to construction on the jobsite.

Deliverables: 

  • Shop drawings
  • Overview drawings
  • Suggestions for cutting, kitting and pre-assembly services
More about drawings and bill of materials

Engage Hilti for your next project

See how our BIM services can help you save time and money

Prefer to design and model yourself?

Customer accessing the Hilti BIM/CAD library on a desktop computer

BIM/CAD Library

The Hilti BIM/CAD library enables you to access Hilti products as 3D and 2D BIM/CAD objects – all of which can be integrated directly into leading construction design software, such as AutoCAD®, Revit® and Tekla Structure.

Access our extensive BIM/CAD Library
Hilti PROFIS design software on a desktop computer

Design software for Modular Support Systems

In the office, Hilti PROFIS design software helps you to design both simple and complex supports, without additional engineering advice. Plus, you can easily export your designs directly to AutoCAD® or Revit®

Download now
Customer onsite using the MEP supports selector

MEP Supports Selector

On the jobsite, with the MEP supports selector, we make it easier for you to choose from the endless list of small components by grouping them into 'Typicals'.

Select the right Typicals for your project

Share