Added to cart
Added to cart
Go to shopping cart

Express delivery

Express delivery (day-in-day, weekends, specific time interval)

Weight of the order (kg) Value (Rub. without VAT)
0 - 20 1800
20 - 100 1900
100 - 350 2300
350 - 500 2800

Note:

  • This type of delivery can be used in the following cities: Moscow (within the Moscow Ring Road), Kazan, Rostov-on-Don, Ekaterinburg, Novosibirsk, Khabarovsk
  • Restrictions on the dimensions of the order - weight up to 500kg, length not more than 3m

Contact us

Share

CONTACT US
CONTACT US