Power. Always. Everywhere.

Our new B22 4.0 and B22 8.0 tool batteries provide you with the performance for every application

Using the latest Li-ion cell technology and providing robust protection for tough conditions, our range of power tool batteries and chargers match the varying demands of different tools and applications, giving you the performance you require in a package that meets your needs. 

Hilti introduces the new range of B22 batteries

With our new B22 batteries, less really is more

Less weight and more power, that's really what you want from a battery. 

With the introduction of the new additions to our range of 22 volt Li-ion batteries, the new B22 4.0 and B22 8.0 batteries use new cell technology to deliver high power, no-strings-attached flexibility and a battery charge that can last the whole day in a package that is robust enough for all conditions.

So whether you choose the compact B22 2.6 or the powerful B22 8.0, with Hilti you have the choice of tool battery that's fit for every application giving you Power. Always. Everywhere.

choose the power class that's right for you

Compact Class B22 2.6 and B22 3.0

Compact Class

The lightweight and ergonomic solution that lets you cover long distances quickly, ideally matched for overhead applications.

Buy the B22 2.6 now Buy the B22 3.0 now
Power class B22 4.0 and B22 5.2 batteries

Power Class

For all-round performance that provides you with the balance of power and comfort for all cordless power tools and applications.

Buy the B22 4.0 now Buy the B22 5.2 now
Ultimate class B22 8.0 Battery

Ultimate Class

When you want corded power and high performance with the longest runtime for the most demanding applications.

Buy the B22 8.0 now

Less charging, more runtime

New cell technology in the B22 4.0 and B22 8.0 powers your cordless performance

B22 4.0 and B22 8.0 lithium-ion batteries enhance the performance of your existing 22 volt power tools by integrating new, high-output 21700 cells and an advanced cell management system into the robust casing. This results in an increase in the energy storage capacity and provides a higher power output, increasing runtime and reducing number of recharges.

The result? More work-per-charge, less downtime and higher productivity.

Less time is required for charging with the new B22 batteries from Hilti

Less weight, more compact

The new B22 4.0 battery provides power to always perform

When you want to perform at the highest level without compromising on weight or size, our new B22 4.0 battery provides you with the perfect balance of power and runtime to work with a broad range of materials and applications.

With the same power as the current B22 5.2 battery, but in a casing which is more compact, you are assured of excellent productivity for your cordless tools.

Hilti's B22 4.0 and 8.0 batteries are lighter and more compact

Less downtime, more productivity

The new B22 8.0 power tool battery for your most demanding applications

Our new B22 8.0 Li-ion battery is the most powerful solution that provides you with longer runtime and the extra performance needed in demanding applications such as serial drilling through concrete and hard timber, grinding metal or cutting metal and wood.

Retaining all the benefits of Hilti's robust design to help protect your battery from the rigors of the jobsite, the B22 8.0 delivers high power to your 22 volt power tools, increasing runtime by up to 80% and reducing the need for frequent recharges.

Increase your productivity with Hilti's battery technology

Less charging, more runtime

New cell technology in the B22 4.0 and B22 8.0 powers your cordless performance

B22 4.0 and B22 8.0 lithium-ion batteries enhance the performance of your existing 22 volt power tools by integrating new, high-output 21700 cells and an advanced cell management system into the robust casing. This results in an increase in the energy storage capacity and provides a higher power output, increasing runtime and reducing number of recharges.

The result? More work-per-charge, less downtime and higher productivity.

Less time is required for charging with the new B22 batteries from Hilti

Less repairs, more performance. Cordless Power Care (CPC)

Hilti batteries for 12 V, 22 V and 36 V cordless platforms

Cordless platform

With 3 voltage platforms and a choice of capacity, our batteries power a full range of tools from compact screw fasteners to heavy-duty breakers.

Discover more here
A powerful and reliable battery platform

Power and reliability

Reliability is a critical success factor and you need power tool batteries you can trust to work in extreme conditions, whether it be high heat or the freezing cold.

Discover more here
Hilti batteries have a reinforced outercasing to protect against damage

Care and protect

With a glass-fiber outer casing, sealed electronics and individual cell protection, Hilti tool batteries help provide the resilience for use on the jobsite.

Discover more here

MAKE IT FIT CONFIGURATOR

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Make it Fit configurator lets you choose any combination of tools from our cordless tools, providing recommendations for batteries, chargers and inserts.

Make It Fit lets you choose the tools in your kit

Share