Save time
Waste no more time preparing data
This is where our advanced layout solutions come in. Easy to use, the PLC 400 tablet with Hilti construction layout software is specifically designed for use with the PLT 300 layout tool and can load DWG and DXF files directly from a BIM model. This means no advance file prep is needed, saving substantial admin time in the office.
Layout more points per day
And what about saving time when in the field? Using traditional methods, two trained workers can layout up to 100 points per day. With our advanced layout solution, consisting of the PLT 300 layout tool and the PLC 400 tablet with Hilti construction layout software, this number jumps to 500 points with just a single worker. Take a look at the video below to see our solution in action, or contact your account manager today to arrange a demo.