Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Create and export your layout points with Hilti design software, whatever your level of design expertise.
Create field points without CAD design software or expert engineering knowledge, using Hilti PROFIS Layout Office.
Hilti Point Creator and PROFIS Field Points allow you to create layout points within Revit ® and AutoCAD ® – ready for BIM.
Export your layout point data directly into our Hilti layout tools.
Speed up your layout process and minimize errors on the jobsite by planning ahead and digitally transferring data from design to tools.
Hilti PROFIS Layout Office can help if you don’t have expert engineering expertise or surveyor skills in-house.
Designed to be easy to use and flexible, it allows you to design field points when you need to, independent of expert technical advice.
Register or login at Hilti Online
Add PROFIS Layout to your shopping cart.
A registration confirmation email will be sent to you along with an activation key.
For more information you can also contact your local Hilti team.
Hilti PROFIS Field Points and Pointcreator
Use our points manager plug-ins to integrate your layout points into your Revit® and AutoCAD® for more complex field point designs.
Both plug-ins can create points from BIM models, integrating directly with Revit.
Hilti PROFIS Point Creator works for earlier versions of Revit® and AutoCAD® up to 2016. It offers simpler design options than Hilti PROFIS Field Points.
Hilti PROFIS Field Points has more functionality, is subscription based and works with Revit® and AutoCAD® 2017. It will be continually updated to work with future versions of Revit® and AutoCAD®.
Both layout point plug-ins:
Features:
Features:
If you’d like help with your design, our expert Hilti engineers are there to help.
QUICK LINKS
RELATED SOFTWARE
Share
To see account specific prices and content, please choose appropriate account.