Added to cart
Added to cart
Go to shopping cart

MODULAR SUPPORT SYSTEM FOR VENTILATION

Hilti MV modular support system for air ducts

Hilti modular support system for ventilation MV-RI rubber inlay for MV-30 channel

Our Hilti MV System is designed for air conditioning and ventilation applications.

It has a wide range of components, which helps you to install it easily and quickly. It also meets the highest quality and safety standards.

BENEFITS

  • All components are acoustically tested and greatly reduce noise transmitted by the channel due to vibration.
  • Hilti MVA’s angles fix ventilation ducts easily and directly to the ceiling, either by suspending the ducts with threaded rods or combined with Hilti’s MM channel system.
  • Hilti MV is an optimized system for air ducts with a cross section of up to 100 x 50 cm.
  • Hilti MV pipe ring’s quick closure system allows fast assembling with a complete range from DN 80 to DN 1250.
  • Hilti MV’s wall mounting on brackets is a safe and flexible solution for low or very high ceilings.

ASK AN ENGINEER

Share

CONTACT US
CONTACT US