MODULAR SUPPORT SYSTEM FOR MEDIUM-HEAVY DUTY APPLICATIONS

Hilti MQ modular support system

Hilti MQ modular support system for medium-heavy duty applications

Our Hilti MQ System has been designed for medium to heavy-duty applications.

Its wide range of components allows you to customize a solution for the needs of your project.

It’s available in different materials to give good protection against corrosion, including:

  • Galvanized steel
  • Hot-dip galvanized steel
  • Stainless steel

It’s also suitable for mechanical, electrical and ventilation applications.

BENEFITS

  • Its pre-assembled parts and pre-fixing serrations helps to make installation fast and easy.
  • Its screw connectors make it adjustable and variable.
  • The serration and the spring of the MQN push button assure a perfect connection between the channel and the MQS components and allow an easy regulation before the final fastening.
  • The high resistance and robustness of the system guarantee an excellent stability of the structure.

ASK AN ENGINEER

Share