Warehouse and racking solutions

Fastening solutions – from a supplier with global reach

Whether you need to fasten high-bay pallet racks, mid-size racks or conveyor belts, we offer a wide range of solutions. You can select Hilti anchors with relevant approvals to meet your needs. In addition, our cordless tools give you more reliability and flexibility, making them ideal for use during both installation and maintenance. Also need customizable, branded packaging? No problem: we can even include third-party components in kits that are tailored to your specifications. To learn more about the advantages of partnering with a global supplier with a presence in 120 countries, get in touch today.

Loading

High-bay pallet racks

Benefit from improved design and installation of compliant anchors

PROFIS Engineering software allows you to quickly design pallet rack fastening to the most demanding specifications, including applications where fatigue, seismic and shock loads are a major consideration. Our portfolio includes a broad range of mechanical and chemical post-installed anchors, all with type approvals for fastening to concrete in different situations. For safer and more productive anchoring without the need for hole cleaning, combine our HIT-HY-200-A adhesive anchors and high-performance HIT-Z anchor rods. Alternatively, opt for our SafeSet system, which automatically cleans the hole as you drill into concrete.

Mid-size pallet racks

Combine cost-effective anchors with productive cordless tools

Hilti is your full anchoring solutions provider, providing a cost-efficient portfolio of mechanical post-installed anchors, all with Hilti quality and the required certification for mid-size pallet racks. When you use screw anchors together with Hilti tools, you can install them twice as fast than with conventional stud or wedge expansion anchors. Key tools for this application include Hilti cordless drills with Active Torque Control and vacuum systems with more powerful dust control solutions.

Conveyor belts

Choose anchoring solutions with up to 40% higher tension loads

When fastening conveyor belts, critical factors include speed, flexibility and cost. Hilti provides solutions that meet these needs effectively. Our HUS4 bonded screw (an HUS4 screw plus an HUS4 Max mortar capsule) can handle up to 40% higher tension loads than normal concrete screws. Because the HUS4 bonded screw allows you to reuse anchor holes, you gain the flexibility to make functional changes as needed. Designing and installing anchored solutions is faster, ensuring you can make last-minute design changes with minimal cost or hassle.

Safety barriers and guardrails

Select reusable screw anchors that can withstand repeated heavy shocks

Hilti also brings you fastenings that can withstand repeated heavy shocks, such as when a safety barrier is struck by a forklift. HUS4 and KH-EZ screw anchors offer performance comparable to that of expansion anchors, with the added benefit that you can remove and re-use them when you need to replace your guardrails. Also, if you need to remove these anchors from an existing barrier, you can simply re-use the hole. When protected or sealed fasteners are needed, please reach out to our engineering experts: they will be delighted to recommend the most effective solution.

Rack alignment, leveling and positioning

Advanced measuring systems for more accurate warehouse layout

Installing anchor points in the right position and ensuring racks are straight are both critical for the correct functioning of a warehouse. To help you, we offer professional solutions for more accurate positioning and measuring. With the PL System, a single operative can stake out 2D and 3D positions on the jobsite using digital CAD/BIM. In addition, the multi-line laser PM 40-MG can help make leveling on your construction site faster and more precise.

Energy and industry project solutions

From mining to onshore oil and gas to shipbuilding, bring down the total costs of your asset over its entire life cycle with end-to-end project solutions that combine software, hardware and services. 

Explore end-to-end project solutions

Protect your teams

To help you reduce the risk of accidents and injuries on your jobsites, we invest heavily in safety technologies – whether it's tool-based dust control solutions, training, or systems for tracking worker certication. 

Explore safety solutions

Control tool costs

Simplify your financial planning and administration with our fleet management service. Pay a fixed monthly fee for all your tools including their use, service and repair costs. Say goodbye to hidden costs.

Explore Tool Fleet management

Share