Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Today’s power equipment manufacturing industry is increasingly competitive. Modularized and containerized solutions for power grid stations, distributed power generation or Battery Energy Storage Systems (BESS) come with a continuously increasing level of optimization. To maintain market share, large global players are reducing costs and improving equipment design with a focus on modularization and standardization.
Choose modular solutions from Hilti to reduce your reliance on prefabricated steel and welding, along with the associated problems of low repeatability, lack of standardization, limited supplier integration, long lead times and potentially dangerous hot works. From innovative design software and hardware, through to BIM services, engineering support for optimization, jobsite training and pre-assembly, we can offer you a complete, end-to-end partnership on a global scale.
Grounding, electrical bonding and earthing are all activities that have traditionally relied on slow and expensive welding, grinding and touch-up. Hilti offers a range of highly productive and flexible solutions to suit site-specific needs. For example, grounding can be achieved using threaded studs, quickly installed by lightweight fastening tools. Blunt tipped fasteners are available for applications where no through-penetration of paint is allowed. Unlike clamps, these safety relevant connections don’t vibrate loose, giving you a safe, reliable and durable electrical connection that requires no maintenance.
Fastening onto steel is integral to power equipment manufacturing. Traditionally, many installations have been slow, expensive and labour intensive. Requiring welding, hot work permits and additional fire watch personnel, these cumbersome solutions also require lengthy post-work touch-ups. Our portfolio of multi-purpose steel fasteners and anchors, coupled with powder or battery actuated fastening tools, offers a fast, cost-effective alternative to welding. Quick to install, there are solutions to suit site-specific needs, such as blunt-tip checker grate fasteners which don’t penetrate paint, plus products for fastening switchboxes and running single cables or cable bundles. Solutions are also available for the installation of electrical panels, stands, lights and transformers.
When fastening to concrete, productivity, safety and cost are all critical factors. Vibration, seismic, environmental, and fire resistance conditions must be taken into account. Hilti is a full anchoring solution provider offering a wide range of mechanical and chemical post-installed anchors and cast-in channels. Requiring no welding and no embedment plates, the correct choice of anchors can give you additional flexibility and increased performance. PROFIS anchor design software helps make it simpler to select anchors with the correct approvals and load calculations for your applications. Cordless rotary drills and hammers make installation faster and easier. Diamond drilling tools make cutting through rebar simpler and almost dust-free. Because designing and installing anchored solutions is so much faster, you can make last-minute design changes with minimal cost and hassle.
A short circuit in high-voltage cables can suddenly unleash extreme mechanical forces, pushing cables violently apart and causing major damage to infrastructure and threatening life. Traditionally engineered cable management solutions require intensive planning and rely on inflexible, slow-to-install equipment such as waterfall supports or heavy-load cable trays. Hilti modular cable support systems offer an adaptable and safer alternative for high, medium and low voltage cables. Patented stainless steel SmartCleats® with optional pads and inserts ensure that cables are held tightly by smooth surfaces and are not damaged by installation or a short-circuit event. Comprehensively tested to IEC 61914 standards, the SmartCleat® can be used with Hilti cable ladder systems and is DNV certified to meet standards of strength, flexibility and protection. Hilti engineering support is available to ensure optimal design, helping to reduce arching, deformation and stretch of cables in the event of a short circuit.
You can not only bring the benefits of Hilti modular support systems to cabling, but also to a wide range of non-critical piping. Examples in substations include sprinkler systems, water cooling, or fuel pipes in modular distributed generation units. It can enable optimized solutions to integrate the routing of multiple systems, again without the need for slow, expensive welding or lifting equipment. As with cabling, the flexibility of modular piping systems makes late-stage design changes simpler and more cost-effective.
Hilti cable transit systems can also take care of grounding and EMC functionality. Innovative solutions mean that fire safety no longer relies on messy, old-fashioned mortar board and grout firestopping. Instead, more flexible and easier-to-install products such as firestop sleeves, collars and bandages, along with cast-in devices and cavity barriers can be used to protect your through-penetrations. Our solutions comply with the strictest and newest standards, helping simplify compliant power equipment design and installation. Expert support and engineering judgements are available for your projects.
From mining to onshore oil and gas to shipbuilding, bring down the total costs of your asset over its entire life cycle with end-to-end project solutions that combine software, hardware and services.
Explore end-to-end project solutionsTo help you reduce the risk of accidents and injuries on your jobsites, we invest heavily in safety technologies – whether it's tool-based dust control solutions, training, or systems for tracking worker certication.
Explore safety solutionsSimplify your financial planning and administration with our fleet management service. Pay a fixed monthly fee for all your tools including their use, service and repair costs. Say goodbye to hidden costs.
Explore Tool Fleet management
We work together with you
Up-to-date information about changes in our work.
Read more
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.