Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Perimeter wall fire barriers pose unique design challenges.
Like all construction joints, a curtain wall joint is constantly moving and shifting against the building structure.
The joint may also be exposed to weather, outdoor and indoor elements during and after construction.
So when you’re specifying a firestop solution for curtain walls you need to take into account movement, leakage and water ratings to avoid costly retrofitting in the future.
When you’re firestopping the edge of a slab along the perimeter of a building, you also need to choose a firestop system to work with the exterior sheathing of the building.
This could be made of a variety of components such as curtain wall assemblies, pre-caste concrete panels or cold formed steel framing and sheathing.
Our Hilti firestop solutions for linear and perimeter joints include:
Our Hilti firestop solutions are easy to install and easy to inspect.
They also conform to the most stringent international standards, such as ASTM and EN and are code compliant meeting ETA and UL requirements.
QUICK LINKS
Share
To see account specific prices and content, please choose appropriate account.