Hilti

Features & Applications

Features
  • Combines the advantages of a post-installed mechanical anchor, i.e. flexibility and immediate loading, with the performance of a cast-in-place headed stud
  • Close spacing and small edge distances thanks to very low expansion forces
  • Self-undercutting facilitates fast and reliable installation – no separate undercutting tool or handling needed
  • The resulting keying effect helps provides a secure hold even in cracked concrete
  • Manufactured under the NQA-1 nuclear quality assurance program
Applications
  • Safety-relevant, heavy-duty fastenings for dynamic loading in cracked or uncracked concrete, including applications in nuclear power plants
  • Examples: supports for heavy pipes, safety barriers, industrial machines, crane rails, dorm structures, crash barriers, roof fastening points, elevator tracks, bridge retrofitting etc.