Hilti

Features & Applications

Features
  • Can be set quickly thanks to simple impact installation
  • Can be used on all conventional base materials
  • Anchor hole does not need to be cleaned
  • Anchor plate does not have to be subsequently "blackened" when used with black-coated insulating material
  • With glass-fibre pin for greatly reduced thermal bridging
Applications
  • Fastening insulating materials, e.g. behind curtain wall cladding and for basement insulation