Features & Applications

Features
  • Suitable for use in cracked and uncracked concrete with all anchoring elements
  • Seismic approval for use in seismic applications
  • European Technical Approval covering automatic cleaning of drilled holes using TE-CD or TE-YD drill bits and Hilti vacuum cleaners
  • No expansion forces in concrete allow secure fastenings even close to edges and/or with close spacing
  • Suitable for anchoring in diamond-cored holes (ICC-ESR)
Applications
  • Fastenings requiring seismic qualification
  • Structural connections with post-installed rebar (e.g. extension/connection to walls, slabs, stairs, columns, foundations, etc.)
  • Anchoring structural steel connections (e.g. steel columns, beams, etc.)
  • Anchoring secondary steel structures (e.g. balustrades, steel ledgers, etc.)
  • Anchoring crash barriers, noise barriers, etc.