Hilti

Features & Applications

Features
  • Can be installed in areas where a wrench cannot be used due to limited space
  • High tensile and shear load capacity, force-controlled expansion allows follow-up expansion
  • ETA Option 1 for cracked and uncracked concrete
  • ICC-ES/AC 193 for cracked or uncracked concrete and seismic applications
  • Suitable for dynamic loading including fatigue, seismic and shock
Applications
  • Heavy-duty fastenings in highly safety-relevant and/or dynamic applications in areas where a wrench cannot be used due to limited space, including applications in nuclear power plants
  • Applications where extensive approval back-up or technical back-up is required
  • Examples are fastenings inside channels, rails and other narrow profiles