HAS-U 8.8 HDG Anchor rod
New product
Premium
Item #r9864252
Anchor rod for use with injection and capsule adhesive anchors (8.8 CS HDG)
- Material, corrosion: Carbon steel, HDG (hot-dip galvanised)/sherardised
- Useable thread length: 168 mm
- Drill bit diameter: 12 mm
Share
Features & Applications
Features & Applications
Features
- Head marking for easy verification of steel grade and rod length, even after installation
- Chisel-tip anchor rod for use with HVU2 adhesive capsules and for easy insertion when using with Hilti HIT injectable adhesive anchors
- Replaces previous HIT-V & HAS / HAS-E rods
- Large range of anchor rod diameters (M6-M39)
- Custom lengths and additional diameters up to M39 available upon request
Applications
- Fastenings in concrete and masonry in combination with the relevant Hilti HIT adhesive anchoring systems
For approval or certificate information, please see individual items.