PD-C
PD-CS
Original operating instructions
Information about the documentation
About this documentation
- Read this documentation before initial operation or use. This is a prerequisite for safe, trouble-free handling and use of the product.
- Observe the safety instructions and warnings in this documentation and on the product.
- Always keep the operating instructions with the product and make sure that the operating instructions are with the product when it is given to other persons.
Explanation of symbols used
Warnings
Warnings alert persons to hazards that may occur when handling or using the product. The following signal words are used in combination with a symbol:![]() |
DANGER! Draws attention to an imminent hazard that will lead to serious personal injury or fatality. |
![]() |
WARNING! Draws attention to a potential hazard that could lead to serious personal injury or fatality. |
![]() |
CAUTION! Draws attention to a potentially dangerous situation that could lead to minor personal injury or material damage. |
Symbols in the documentation
The following symbols are used in this document:![]() |
Read the operating instructions before use |
![]() |
Instructions for use and other useful information |
Symbols in the illustrations
The following symbols are used in illustrations:![]() |
These numbers refer to the corresponding illustrations found at the beginning of these operating instructions. |
![]() |
The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text. |
![]() |
Item reference numbers are used in the overview illustration and refer to the numbers used in the key in the product overview section. |
![]() |
This symbol is intended to draw special attention to certain points when handling the product. |
Laser information on the product
Laser information![]() |
Laser radiation. Do not stare into the beam. Class 2 laser. |
Declaration of conformity
We declare, on our sole responsibility, that the product described here complies with the applicable directives and standards. A copy of the declaration of conformity can be found at the end of this documentation.The technical documentation is filed here:
Hilti Entwicklungsgesellschaft mbH | Tool Certification | Hiltistrasse 6 | D-86916 Kaufering, Germany
Product information
Hilti products are designed for professional use and may be operated, serviced and maintained only by trained, authorized personnel. This personnel must be informed of any particular hazards that may be encountered. The product and its ancillary equipment may present hazards when used incorrectly by untrained personnel or when used not as directed.- Write down the serial number in the table below. You will be required to state the product details when contacting Hilti Service or your local Hilti organization to enquire about the product.
Product information
Type: |
PD-C | PD-CS |
Generation: |
01 |
Serial number: |
Safety
Basic information concerning safety
In addition to the safety rules listed in the individual sections of these operating instructions, the following rules must be strictly observed at all times. The product and its ancillary equipment may present hazards when used incorrectly by untrained personnel or when used not as directed.- Keep all safety instructions and information for future reference.
- Stay alert, watch what you are doing and use common sense when working with the product. Do not use the product while you are tired or under the influence of drugs, alcohol or medication. A moment of inattention while operating the product may result in serious personal injury.
- Do not render safety devices ineffective and do not remove information and warning notices.
- If the product is opened improperly, laser radiation in excess of Class 2 may be emitted. Have the product repaired only by Hilti Service.
- Tampering with or modification of the product is not permitted.
- Check that the product functions correctly each time before use.
- Measurements taken from surfaces with low reflectivity in highly reflective surroundings may be inaccurate.
- Measurements taken through panes of glass or other objects may be inaccurate.
- The measurement may be incorrect if the conditions under which the measurement is taken change rapidly, e.g. due to people walking through the path of the laser beam.
- Do not point the product toward the sun or other powerful light sources.
- The product and its ancillary equipment may present hazards when used incorrectly by untrained personnel or when used not as directed.
- To avoid the risk of injury, use only genuine Hilti accessories and additional equipment.
- Observe the information printed in the operating instructions concerning operation, care and maintenance.
- Never use the product without having received the appropriate instruction on its use or without having read this documentation.
- Due to the principle employed, the results of measurements may be negatively affected by the surrounding conditions. This includes, e.g. close proximity to equipment that generates powerful magnetic or electromagnetic fields, taking measurements from unsuitable surfaces and use of unsuitable reflectors.
- Measurements to plastic foam surfaces, e.g. polystyrene foam, to snow or to highly reflective surfaces, etc. may result in incorrect readings.
Proper preparation of the working area
- Avoid unfavorable body positions when working from ladders. Make sure you have a safe stance and that you stay in balance at all times.
- Secure the site at which you are taking measurements and take care to avoid directing the laser beam toward other persons or toward yourself.
- Use the product only within its specified limits. Do not direct the laser beam toward mirrors, stainless steel, polished stone or similar surfaces.
- Keep the laser exit window clean in order to avoid measurement errors.
- Observe the accident prevention regulations applicable in your country.
Electromagnetic compatibility
Although the laser range meter complies with the strict requirements of the applicable directives, Hilti cannot entirely rule out the possibility of interference to the laser range meter caused by powerful electromagnetic radiation, possibly leading to incorrect operation. Accuracy must be checked by taking measurements by other means when working under such conditions or if you are unsure. Likewise, Hilti cannot rule out the possibility of interference with other devices (e.g. aircraft navigation equipment). The laser range meter complies with the requirements of class A: The possibility of interference occurring in a domestic environment cannot be excluded.Working safely with laser tools
- Laser Class 2 tools may be operated only by appropriately trained persons.
- Laser beams should not be projected at eye height.
- Precautions must be taken to ensure that the laser beam does not unintentionally strike highly reflective surfaces.
- Precautions must be taken to ensure that persons do not stare directly into the beam.
- The laser beam must not be allowed to project beyond the controlled area.
- Switch the laser tool off when it is not in use.
- Activate the locking function in the tool settings in order to prevent unauthorized persons, especially children, from activating the laser beam.
- Store laser tools, when not in use, in places to which unauthorized persons have no access.
General safety rules
- Check the product for damage before use. Have the damage repaired by Hilti Service.
- Before using the product, just to be sure, check the product’s preset settings and any settings you have made yourself.
- Do not use the product while you are driving a vehicle or operating a machine.
- Check the accuracy of the product after it has been dropped or subjected to other mechanical stresses.
- Although the product is designed for the tough conditions of jobsite use, as with other measuring instruments it should be treated with care.
- Although the product is protected against the entry of moisture, it should be wiped dry before being put away in its transport container.
- Store tools and appliances out of reach of children when not in use. Do not allow persons who are unfamiliar with the product, or with these instructions, to operate the product. Tools or appliances are dangerous in the hands of untrained, inexperienced persons.
Description
Product overview
![Image alternative](https://files-techDocs.hilti.com/2130448/H2_BILD-Objekt_System_PD_C-G1_DEU_PD-00C-00002-00.jpg)
- On/off switch
- Measure command buttons
- Touchscreen
- Micro-USB socket, type B
- Hinged cover
- Laser exit window
- Camera lens
- Glass cover
- Thread for extension
- Image-recording camera (PD-CS)
Intended use
The product described is a laser range meter. It is designed to be used for measuring distances. The measured distances can be used in conjunction with a wide range of calculation functions, e.g. areas, volumes, minimum/maximum distances, Pythagoras calculations, laying out, etc.
Items supplied
Laser range meter, wrist strap, soft pouch, short measuring extension, power supply unit with micro-USB cable.Other system products approved for use with this product can be found at your local Hilti Store or online at: www.hilti.group .
Technical data
Distance measurement
PD-C |
PD-CS |
|
---|---|---|
Operating modes |
|
|
Distance measurement accuracy (2σ, standard deviation) |
±1.0 mm |
±1.0 mm |
Inclination measurement accuracy (2σ, standard deviation) |
±0.3° |
±0.3° |
Beam divergence |
0.20 mrad … 0.45 mrad |
0.20 mrad … 0.45 mrad |
Measuring range with target plate |
0 m … 200 m (0 ft … 656 ft) |
0 m … 200 m (0 ft … 656 ft) |
Minimum distance for aiming with the laser point and cross hairs without use of the zoom function |
> 2 m (> 6 ft - 10 in) |
> 2 m (> 6 ft - 10 in) |
Minimum distance for aiming with the laser point and cross hairs at the maximum zoom setting |
> 5 m (> 16 ft) |
> 5 m (> 16 ft) |
Touchscreen
Indicators |
Continuous display of distance, operating status and battery charge status |
Touchscreen diagonal size |
10.16 cm (4.00 in) |
Power supply
Li‑ion battery |
Built-in |
Rated voltage |
3.7 V |
Capacity |
3,220 mAh |
Standby time |
> 200 h |
Length of time until the automatic sleep mode is activated |
20 min |
Battery life under normal operating conditions, display switched on |
≈ 10 h |
Charging time (depending on battery charger and charging cable) |
≈ 3 h |
Battery charger input voltage |
100 V … 240 V |
Battery charger input frequency |
50 Hz … 60 Hz |
Battery charger rated current |
0.5 A |
Battery charger output voltage |
5 V |
Charging current |
10 mA … 2,100 mA |
Charging cable plug standard |
Micro-USB |
Laser
PD-C |
PD-CS |
|
---|---|---|
Laser class |
Visible, laser class 2, IEC/EN 60825-1:2007; Class 2 CFR 21 § 1040 (FDA) |
Visible, laser class 2, IEC/EN 60825-1:2007; Class 2 CFR 21 § 1040 (FDA) |
Wavelength |
635 nm |
635 nm |
Output power |
< 1 mW |
< 1 mW |
Time until activation of power-saving mode |
20 s |
20 s |
Other characteristics of the product
PD-C |
PD-CS |
|
---|---|---|
Internal flash memory capacity for saving measurements |
≈ 3,000 |
≈ 7,000 |
Aiming camera maximum resolution [megapixels] |
5.0 |
5.0 |
Image-recording camera [megapixels] |
5.0 |
5.0 |
Bluetooth version |
2.1 + EDR (3 Mbit/s) |
2.1 + EDR (3 Mbit/s) |
Wireless LAN |
·/· |
Complies with the standard: IEEE 802.11 b/g/n, supported channels: 1 - 11 |
Bluetooth transmitting power |
12.3 dBm |
15.39 dBm |
Wireless LAN transmitting power |
·/· |
18.47 dBm |
Frequency |
2,400 MHz … 2,483.5 MHz |
2,400 MHz … 2,483.5 MHz |
Weight |
260 g (9.2 oz) |
260 g (9.2 oz) |
Dimensions |
154 mm × 75 mm × 24 mm (6.1 in × 3.0 in × 0.9 in) |
154 mm × 75 mm × 24 mm (6.1 in × 3.0 in × 0.9 in) |
Protection class |
IP54 |
IP54 |
Operating temperature |
−15 ℃ … 50 ℃ (5 ℉ … 122 ℉) |
−15 ℃ … 50 ℃ (5 ℉ … 122 ℉) |
Storage temperature |
−15 ℃ … 50 ℃ (5 ℉ … 122 ℉) |
−15 ℃ … 50 ℃ (5 ℉ … 122 ℉) |
Preparation
Charging the built-in battery
- Charge the internal battery completely before using the tool for the first time.
Switching on
- Press the on/off switch briefly.
- The product is ready for operation in 30 seconds. The locked display is shown.
- The product is ready for operation in 30 seconds. The locked display is shown.
- To unlock the display, swipe the lock symbol off the screen to the right.
- The measurements for the currently active project are displayed and
can be used to select functions.
- The measurements for the currently active project are displayed and
Regular product updates
Regular software updates are planned. Download the PD-C updater utility for PC and the latest product manual with operating instructions and software.The permanent link for the PD-C updater utility for PC is: https://www.hilti.group/updatePDC
Minimum requirements must be fulfilled in order to use the software. For details go to www.hilti.group
Switching off
- Press the on/off switch for several seconds.
- Select ‘Switch off’ from the menu.
- Confirm the settings by pressing ‘OK’ .
- The tool vibrates twice and switches itself off.
- The tool vibrates twice and switches itself off.
Care and maintenance
Cleaning
Your tool is designed for typical operating conditions on construction sites. Its ingress protection against dust and splashes complies with protection class IP54.Dirt on the glass guard on the camera lens and the laser exit window can impair measuring reliability and the clarity of measuring target imaging.
- If the tool is dirty, clean it with a soft, slightly damp cloth.
- Pay particular attention to the cleanliness of the glass guard on the camera lens and the laser exit window.
- To clean the glass guard on the camera lens and the laser exit window, switch the tool off and gently and carefully clean the glass surface right into the corners.
Touchscreen
The tool is equipped with a resistant touchscreen designed for regular operation with work gloves. The touchscreen is not designed for use with additional protective accessories. While such accessories can be used, they have not been tested and may impair the responsiveness of the touchscreen.- Wipe the touchscreen with a clean, non-abrasive cloth so that it is shiny and responsive to the touch.
- Stop using the tool if the touchscreen is broken and contact Hilti Service.
Adjusting the inclination sensor
Adjustment intervals
In order to achieve greatest possible accuracy when making inclination measurements, the inclination sensor must be adjusted at regular intervals. Adjustment is also necessary if the product has suffered an impact or has been subjected to considerable temperature change.Adjusting the inclination sensor
- Select the option ‘Settings’ and ‘Adjusting the inclination sensor’ from the ‘Functions’ menu.
- Lay the tool on a flat surface with the display facing upwards.
- Press the “Measure” button.
- Rotate the tool, without lifting it off the surface, until it points in the opposite direction.
- Press the “Measure” button.
- The inclination sensor is adjusted.
- The inclination sensor is adjusted.
Transport and storage
Transport
- To protect the PD-C / PD-CS always use the soft pouch supplied by Hilti for carrying and for transport.
Storage
- Do not put the tool into storage when wet. Allow it to dry before putting it away.
- Observe the storage temperature limits for the equipment, which are given in the Technical Data section.
- Check the accuracy of the equipment before it is used after a long period of storage or transportation.
RoHS (Restriction of Hazardous Substances)
Click on the link to go to the table of hazardous substances: qr.hilti.com/r4890614.There is a link to the RoHS table, in the form of a QR code, at the end of this document.
Disposal
![Image alternative](https://files-techDocs.hilti.com/2130448/H2_SYM-Hinweis_M_M_DEU_Recycling_f.jpg)
Manufacturer’s warranty
- Please contact your local Hilti representative if you have questions about the warranty conditions.
FCC statement (applicable in US) / IC statement (applicable in Canada)
However, there is no guarantee that interference will not occur in a particular installation. If this equipment does cause harmful interference to radio or television reception, which can be determined by turning the equipment off and on, the user is encouraged to try to correct the interference by taking the following measures:- Re-orient or relocate the receiving antenna.
- Increase the separation between the equipment and receiver.
- Connect the equipment to a power outlet on a circuit different from that to which the receiver is connected.
- Consult the dealer or an experienced TV/radio technician for assistance.
Operation is subject to the following two conditions:
- This device shall cause no harmful interference.
- This device must accept any interference received, including interference that may cause undesired operation.
Identification number of the notified body
PD-CAmerican Certification Body (ACB)
![Image alternative](https://files-techDocs.hilti.com/2130448/H2_SYM-Icon_M_M_DEU_CE.jpg)
PD-CS
AT4 wireless, S.A.U.
![Image alternative](https://files-techDocs.hilti.com/2130448/H2_SYM-Icon_M_M_DEU_CE.jpg)
![Image alternative](https://files-techDocs.hilti.com/2130448/H2_BILD-Objekt_System_PD_C-G1_DEU_Konform_PD-C.jpg)
![Image alternative](https://files-techDocs.hilti.com/2130448/H2_BILD-Objekt_System_PD_C-G1_DEU_Konform_PD-CS.jpg)
![Image alternative](https://files-techDocs.hilti.com/2130448/H2_BILD-Objekt_System_PD_C-G1_DEU_qr_hilti_com_r4890614.jpg)